har-SAB M12/8/4p PAC 10m PUR
Article No.: 09 07 001 2120 0
Image is for illustration purposes only. Please refer to product description.
har-SAB M12/8/4p PAC 10m PUR
Article No.: 09 07 001 2120 0
to see prices and availability.
0
Properties Overview
Product Details
Series | Circular connectors M12 |
---|---|
Element | Distribution boxes |
Specification | Pre-assembled master cable |
With LED green/yellow |
Cable length | 10 m |
---|---|
Core structure | 3x 0.75 mm2 + 8x 0.34 mm2 |
Total number of ports | 8 |
Number of contacts | 4 |
Previous
Next