UNI-DICHT-HALB-Verschraubung Pg16
Article No.: 09 00 000 5058
Image is for illustration purposes only. Please refer to product description.
UNI-DICHT-HALB-Verschraubung Pg16
Article No.: 09 00 000 5058
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Series of hoods/housings | Han-Compact® |
Type of accessory | Cable gland |
Description of the accessory | for surface mounted housings |
Tightening torque | ≤6 Nm (depending on the cable and the seal insert used) |
---|---|
Wrench size | 27 |
Limiting temperature | -40 ... +100 °C |
Degree of protection acc. to IEC 60529 | IP65 |
Size | Pg 16 |
Clamping range | 11.5 ... 15.5 mm |
Material (cable glands) | Thermoplastic |
---|---|
Colour (cable gland) | Black |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Not contained |
Packaging size | 10 |
---|---|
Net weight | 6.5 g |
Country of origin | Germany |
European customs tariff number | 84849000 |
GTIN | 5713140001435 |
ETIM | EC003608 |
eCl@ss | 27140807 Additional components cable gland |
Previous
Next