UIC-POWER70-SOCKET KIT-MC-AG
Article No.: 09 58 006 0023
Image is for illustration purposes only. Please refer to product description.
UIC-POWER70-SOCKET KIT-MC-AG
Article No.: 09 58 006 0023
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Connector sets |
---|---|
Series | HARTING UIC |
Identification | Power70 |
Element | Connector sets |
Termination method | Crimp termination |
---|---|
Gender | Female |
Number of contacts | 6 |
Number of signal contacts | 3 |
Number of power contacts | 3 |
Details | Please order crimp contacts separately. |
Conductor cross-section | 0.14 ... 4 mm² Signal |
---|---|
1.5 ... 10 mm² Power | |
Conductor cross-section [AWG] | AWG 26 ... AWG 12 Signal |
AWG 16 ... AWG 8 Power | |
Rated current (signal) | 16 A |
Rated voltage (signal) | 500 V |
Rated current (power) | 70 A |
Rated voltage (power) | 1,000 V |
Tightening torque | ‌5 Nm Fixing screws M6 |
Limiting temperature | -50 ... +125 °C |
Mating cycles | ≥ 500 |
Degree of protection acc. to IEC 60529 | IP69 / IPX9K acc. to ISO 20653 mated condition |
IP64 unmated condition |
Material (insert) | Polyamide (PA) |
---|---|
Colour (insert) | Black |
Material (contacts) | Copper alloy |
Material (hood/housing) | Aluminium die-cast |
Corrosion resistant | |
Surface (hood/housing) | Powder-coated |
Colour (hood/housing) | RAL 3020 (traffic red) |
Material (seal) | Silicone |
Material (locking) | Stainless steel |
Material flammability class acc. to UL 94 | V-0 |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Not contained |
Specifications | Inspired by UIC 50558 |
---|---|
IEC 61373 Category 2 | |
IEC 60529 |
Packaging size | 1 |
---|---|
Net weight | 0.65 kg |
Country of origin | India |
European customs tariff number | 85389099 |
GTIN | 5713140328716 |
ETIM | EC002635 |
eCl@ss | 27440115 Circular connector (set) |
Previous
Next