UIC-POWER70-BACKSHELL

Article No.: 09 58 001 9912


New
NewBackshell

UIC-POWER70-BACKSHELL

Article No.: 09 58 001 9912

to see prices and availability.

0

Properties Overview

Backshell Material (hood/housing): Aluminium die-cast, Corrosion resistant Powder-coated RAL 3020 (traffic red)

Product Details


Category Hoods/Housings
Series HARTING UIC
Identification Power70
Type of hood/housing Backshell
Limiting temperature -50 ... +125 °C
Degree of protection acc. to IEC 60529 IP69 / IPX9K acc. to ISO 20653 mated condition
Material (hood/housing) Aluminium die-cast
Corrosion resistant
Surface (hood/housing) Powder-coated
Colour (hood/housing) RAL 3020 (traffic red)
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Not contained
Specifications Inspired by UIC 50558
IEC 61373 Category 2
IEC 60529
Packaging size 1
Net weight 112.1 g
Country of origin India
European customs tariff number 85389099
GTIN 5713140328747
eCl@ss 27440202 Shell for industrial connectors
Previous
Next