UIC 558 CA 13 pin c-ni-m/m XLPO, 3,0m
Article No.: 33 50 868 6B81 030
Image is for illustration purposes only. Please refer to product description.
UIC 558 CA 13 pin c-ni-m/m XLPO, 3,0m
Article No.: 33 50 868 6B81 030
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Connector 1 | UIC 558 13PIN PLUG KIT-MC-NI-CGM Show details |
---|---|
Connector 2 | UIC 558 13PIN PLUG KIT-MC-NI-CGM Show details |
Category | System cabling |
---|---|
Series | UIC 558 |
Element | Cable assemblies |
Specification | Pre-assembled on both sides |
Type of cable | Copper cable (round) |
Cable length | 3 m |
---|---|
Number of cores | 13 |
Core structure | 3x 4x 1.0 mm2 |
Number of contacts | 13 |
Limiting temperature | -40 ... +90 °C |
---|---|
Cable diameter | 13.2 mm ± 0.3 mm |
Minimum bending radius | 5x Cable diameter (singular bending) |
12x Cable diameter (repeated bending) |
Material (cable) | Elastomer |
---|---|
Colour (cable) | Black |
Specifications | EN 45545-2 Fire protection on railway vehicles |
---|---|
IEC 61034-2 Smoke density | |
EN 50305 Toxicity | |
EN 50267-2-1 Halogen freeness | |
EN 60684-2 Halogen freeness | |
EN 50267-2-2 Corrosiveness | |
EN 50264-1 Fire protection on railway vehicles | |
EN 50264-3-2 Jacket properties: danger level M | |
EN 50264-3-2 Resistance to ozone | |
DIN 51900 Low fire load | |
EN 60811-404 Oil resistance | |
EN 60811-404 Acid resistance | |
EN 60811-404 Alkali resistance | |
UIC 50558 |
Packaging size | 1 |
---|---|
Country of origin | Poland |
European customs tariff number | 85444290 |
GTIN | 5713140351448 |
eCl@ss | 27060501 Hybrid cable |
Previous
Next