T1 SPE IP20 1x2xAWG26/7 PUR 2,0m
Article No.: 33 28 020 2001 020
Image is for illustration purposes only. Please refer to product description.
T1 SPE IP20 1x2xAWG26/7 PUR 2,0m
Article No.: 33 28 020 2001 020
to see prices and availability.
0
Properties Overview
Product Details
Category | System cabling |
---|---|
Series | HARTING T1 Industrial |
Element | Cable assemblies |
Specification | Pre-assembled on both sides |
Connector 1 | HARTING T1 Industrial |
Overmoulded | |
Connector 2 | HARTING T1 Industrial |
Overmoulded | |
Type of cable | Copper cable (round) |
Description of the cable | Halogen-free |
Oil resistant | |
Flame retardant |
Cable length | 2 m |
---|---|
Number of cores | 2 |
Core structure | 1x 2x AWG 26/7 |
Previous
Next