T1 SPE IP20 1x2xAWG26/7 PUR 1,0m
Article No.: 33 28 020 2001 010
Image is for illustration purposes only. Please refer to product description.
T1 SPE IP20 1x2xAWG26/7 PUR 1,0m
Article No.: 33 28 020 2001 010
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | System cabling |
---|---|
Series | HARTING T1 Industrial |
Element | Cable assemblies |
Specification | Pre-assembled on both sides |
Connector 1 | HARTING T1 Industrial |
Overmoulded | |
Connector 2 | HARTING T1 Industrial |
Overmoulded | |
Type of cable | Copper cable (round) |
Description of the cable | Halogen-free |
Oil resistant | |
Flame retardant |
Cable length | 1 m |
---|---|
Number of cores | 2 |
Core structure | 1x 2x AWG 26/7 |
Rated current | 4 A |
---|---|
Rated voltage | 60 V DC |
Transmission characteristics | 600 MHz Bandwidth |
Data rate | 10 Mbit/s |
100 Mbit/s | |
1 Gbit/s | |
Contact resistance | ≤ 20 mΩ |
Shielding resistance | ≤ 100 mΩ |
Limiting temperature | -40 ... +80 °C unmoved |
-25 ... +80 °C moved | |
Mating cycles | ≥ 1,000 |
Degree of protection acc. to IEC 60529 | IP20 |
Test voltage U<sub>DC</sub> | 1 kV (contact-contact) |
2.25 kV (contact-ground) |
Material (cable) | PUR (polyurethane) |
---|---|
Colour (cable) | Yellow |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Not contained |
Specifications | IEC 63171-6 |
---|---|
IEEE 802.3bu (remote power supply over PoDL = Power over Data Line) | |
IEEE 802.3cg (10BASE-T1) | |
IEEE 802.3bw (100BASE-T1) | |
IEEE 802.3bp (1000BASE-T1) | |
IEC 60332-1-2 Flame retardancy | |
EN 60811-404 Oil resistance |
Packaging size | 1 |
---|---|
Net weight | 45 g |
Country of origin | Latvia |
European customs tariff number | 85444290 |
GTIN | 5713140246836 |
ETIM | EC002599 |
eCl@ss | 27060390 Ready-made data cable (unspecified) |
Previous
Next