T1 SPE Cable SF/TP 1x2xAWG22/7 PUR 100m
Article No.: 09 45 600 2012
Image is for illustration purposes only. Please refer to product description.
T1 SPE Cable SF/TP 1x2xAWG22/7 PUR 100m
Article No.: 09 45 600 2012
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | System cabling |
---|---|
Series | HARTING T1 Industrial |
Element | Bulk cables |
Specification | Not assembled |
Type of cable | Copper cable (round) |
Description of the cable | Flame retardant |
Oil and UV resistant | |
Halogen-free | |
Features | Perfectly suited for the combination with HARTING SPE connectors |
For fixed and flexible installations in industrial applications |
Cable length | 100 m |
---|---|
Number of cores | 2 |
Core structure | 1x 2x AWG 22/7 |
Shielding | Shielded |
Rated voltage | 100 V |
---|---|
Transmission characteristics | 600 MHz Bandwidth |
Data rate | 10 Mbit/s |
100 Mbit/s | |
1 Gbit/s | |
Contact resistance | ≤ 20 mΩ |
Loop resistance | 120 Ω/km |
Limiting temperature | -40 ... +80 °C unmoved |
-25 ... +80 °C moved | |
Cable diameter | 5.2 mm ± 0.2 mm |
Minimum bending radius | 4x Cable diameter (singular bending) |
8x Cable diameter (repeated bending) | |
Test voltage U<sub>DC</sub> | 1 kV (contact-contact) |
2.25 kV (contact-ground) | |
Insulation resistance @ 20 °C | ≥ 5,000 MΩ x km |
Impedance @ 100 MHz | 100 Ω ±5 % |
Material (cable) | PUR (polyurethane) |
---|---|
Colour (cable) | Yellow |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
ECHA SCIP number | ff02956a-37e1-4ebf-a7f4-c1f2ab790cc0 |
California Proposition 65 substances | Not contained |
Specifications | ISO/IEC 11801-3 |
---|---|
IEC 61156-11 | |
IEC 61156-12 | |
IEEE 802.3bu (remote power supply over PoDL = Power over Data Line) | |
IEEE 802.3cg (10BASE-T1) | |
IEEE 802.3bw (100BASE-T1) | |
IEEE 802.3bp (1000BASE-T1) | |
IEC 60332-1-2 Flame retardancy | |
EN 60811-404 Oil resistance | |
UL style 21815 (80°C / 300 V) |
Packaging size | 1 |
---|---|
Net weight | 36 g/m |
Country of origin | Germany |
European customs tariff number | 85444995 |
GTIN | 5713140273771 |
ETIM | EC003249 |
eCl@ss | 27061801 Data and communication cable (copper) |
Previous
Next