Spec. Cable Gland M50/30mm Ø21-35 SBC
Article No.: 19 00 000 5034
Image is for illustration purposes only. Please refer to product description.
Spec. Cable Gland M50/30mm Ø21-35 SBC
Article No.: 19 00 000 5034
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Series of hoods/housings | Han® HPR EasyCon |
Type of accessory | Cable gland |
Description of the accessory | EMC version |
Tightening torque | 30 Nm |
---|---|
Wrench size | 51 |
53 | |
Limiting temperature | -40 ... +100 °C |
Degree of protection acc. to IEC 60529 | IP65 / IP68 |
Size | M50 |
Clamping range | 21 ... 35 mm |
Width across corners | 54 mm |
56 mm |
Material (cable glands) | Brass |
---|---|
Material (seal) | EPDM |
Material (clamping ring) | Polyamide (PA) |
Surface (accessories) | Nickel plated |
Packaging size | 1 |
---|---|
Net weight | 349 g |
Country of origin | Germany |
European customs tariff number | 84849000 |
GTIN | 5713140193222 |
ETIM | EC000441 |
eCl@ss | 27140803 Cable gland EMC (electrical installation) |
Previous
Next