Spec. Cable Gland M32 Cable-Ø16-28 SBC
Article No.: 19 00 000 5022
Image is for illustration purposes only. Please refer to product description.
Spec. Cable Gland M32 Cable-Ø16-28 SBC
Article No.: 19 00 000 5022
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Series of hoods/housings | Han® HPR EasyCon |
Type of accessory | Cable gland |
Description of the accessory | EMC version |
Tightening torque | 20 Nm |
---|---|
Wrench size | 44 |
Limiting temperature | -40 ... +100 °C |
Degree of protection acc. to IEC 60529 | IP65 / IP68 |
Size | M32 |
Clamping range | 16 ... 28 mm |
Width across corners | 47 mm |
Material (cable glands) | Brass |
---|---|
Material (seal) | EPDM |
Material (clamping ring) | Polyamide (PA) |
Surface (accessories) | Nickel plated |
RoHS | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel |
Packaging size | 1 |
---|---|
Net weight | 263 g |
Country of origin | Germany |
European customs tariff number | 84849000 |
GTIN | 5713140123601 |
ETIM | EC000441 |
eCl@ss | 27140803 Cable gland EMC (electrical installation) |
Previous
Next