SPEZIALKABELVERSCHRAUBUNG
Article No.: 09 00 000 5197
Image is for illustration purposes only. Please refer to product description.
SPEZIALKABELVERSCHRAUBUNG
Article No.: 09 00 000 5197
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Type of accessory | Cable gland |
Description of the accessory | With strain relief |
Wrench size | 59 |
---|---|
Size | Pg 42 |
Material (cable glands) | Brass |
---|---|
RoHS | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel |
Packaging size | 2 |
---|---|
Net weight | 0.1 g |
Country of origin | Germany |
European customs tariff number | 84849000 |
GTIN | 5713140002128 |
ETIM | EC000441 |
eCl@ss | 27140801 Screwed cable gland (electrical) |
Previous
Next