SKV 16 KABELVERSCHRAUBUNG
Article No.: 09 00 000 5103
Image is for illustration purposes only. Please refer to product description.
SKV 16 KABELVERSCHRAUBUNG
Article No.: 09 00 000 5103
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Type of accessory | Cable gland |
Wrench size | 30 |
---|---|
Size | Pg 16 |
Width across corners | 33.5 mm |
Material (cable glands) | Metal |
---|---|
Colour (accessories) | Grey |
RoHS | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
ECHA SCIP number | 6fb545c1-f438-46c2-b07a-8552e7e5a3d7 |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel |
Packaging size | 10 |
---|---|
Net weight | 38 g |
Country of origin | Germany |
European customs tariff number | 74122000 |
GTIN | 5713140001831 |
ETIM | EC000441 |
eCl@ss | 27140801 Screwed cable gland (electrical) |
Previous
Next