SEK CAB FLAT STD HF AWG28/7 14P 30,48m
Article No.: 09 18 014 7001 900
Image is for illustration purposes only. Please refer to product description.
SEK CAB FLAT STD HF AWG28/7 14P 30,48m
Article No.: 09 18 014 7001 900
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | System cabling |
---|---|
Element | Bulk cables |
Specification | Not assembled |
Type of cable | Copper cable (flat) |
Cable length | 30.48 m |
---|---|
Number of cores | 14 |
Core structure | AWG 28/7 |
Impedance | 110 Ω |
---|---|
Limiting temperature | -40 ... +105 °C unmoved |
-20 ... +105 °C moved |
Material (cable) | Non-halogenated |
---|---|
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Not contained |
Specifications | UL 1581 |
---|---|
UL 758 | |
Approvals | CE |
Packaging size | 1 |
---|---|
Net weight | 994 g |
Net weight | ‌ 26 g/m |
Country of origin | USA |
European customs tariff number | 85444993 |
GTIN | 5713140024397 |
ETIM | EC003249 |
eCl@ss | 27061801 Data and communication cable (copper) |
Previous
Next