SEK-18 INSERT-TOOL MA LP PR-IN 20P
Article No.: 09 99 000 0520
Image is for illustration purposes only. Please refer to product description.
SEK-18 INSERT-TOOL MA LP PR-IN 20P
Article No.: 09 99 000 0520
to see prices and availability.
0
Properties Overview
Product Details
Category | Tools |
---|---|
Type of tool | Top tool |
Description of the tool | for SEK male low-profile connectors |
20 poles | |
Modular insert |
Packaging size | 1 |
---|---|
Net weight | 20 g |
Country of origin | Switzerland |
European customs tariff number | 82055980 |
GTIN | 5713140107144 |
eCl@ss | 21049090 Hand tool (other, unspecified) |
Previous
Next