SCREW BOLT WITH REEL

Article No.: 09 30 000 9957


Female screw lock

SCREW BOLT WITH REEL

Article No.: 09 30 000 9957

to see prices and availability.

0

Properties Overview

Female screw lock Steel, zinc plated

Product Details


Category Accessories
Type of accessory Female screw lock
Material (accessories) Steel, zinc plated
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Yes
California Proposition 65 substances Nickel
Packaging size 100
Net weight 4.04 g
Country of origin Germany
European customs tariff number 73181900
GTIN 5713140043428
ETIM EC002939
eCl@ss 27440392 Connector (accessories)
Previous
Next