Protection cap LC female contact red
Article No.: 20 80 000 1081
Image is for illustration purposes only. Please refer to product description.
Protection cap LC female contact red
Article No.: 20 80 000 1081
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Type of accessory | Protection cover |
Description of the accessory | LC contact |
Material (accessories) | PVC |
---|---|
Colour (accessories) | Red |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Antimony trioxide |
Packaging size | 100 |
---|---|
Net weight | 0.2 g |
Country of origin | Germany |
European customs tariff number | 85389099 |
GTIN | 5713140192492 |
ETIM | EC002314 |
eCl@ss | 27440208 Cap for industrial connectors |
Previous
Next