Plug socket module USA/Japan (NEMA 5-15)
Article No.: 39 50 001 0004
Image is for illustration purposes only. Please refer to product description.
Plug socket module USA/Japan (NEMA 5-15)
Article No.: 39 50 001 0004
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Sockets |
---|---|
Series of hoods/housings | Han-Port® |
Element | Socket |
Specification | Finger safe |
Termination method | Screw termination |
---|---|
Field of application | USA |
Japan |
Supply voltage | 125 V AC |
---|---|
Nominal current | 15 A |
Nominal frequency | 60 Hz |
Conductor cross-section | 2.5 mm² |
---|---|
Mounting depth | 30 mm |
Material (hood/housing) | Thermoplastic |
---|---|
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Antimony trioxide |
Packaging size | 1 |
---|---|
Net weight | 4.333 g |
Country of origin | Hungary |
European customs tariff number | 85366990 |
GTIN | 5713140154896 |
ETIM | EC000450 |
eCl@ss | 27144042 Plug socket |
Previous
Next