PP-V14-PCB-THR-RJ45-8P-J-M-STR-SHLD T&R
Article No.: 09 35 002 2106
Image is for illustration purposes only. Please refer to product description.
PP-V14-PCB-THR-RJ45-8P-J-M-STR-SHLD T&R
Article No.: 09 35 002 2106
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Connectors |
---|---|
Series | HanĀ® PushPull (V14) |
Identification | RJ45 |
Element | Female |
Specification | Vertical |
With contact spring |
Termination method | Reflow soldering termination (THR) |
---|---|
Shielding | Fully shielded, 360Ā° shielding contact |
Number of contacts | 8 |
Pack contents | Tape & reel |
Transmission characteristics | Cat. 5 Class D up to 100 MHz |
---|---|
Data rate | ā 10 Mbit/s |
ā 100 Mbit/s | |
ā 1 Gbit/s | |
Limiting temperature | -40 ... +85 Ā°C |
Mating cycles | ā„ 1,500 |
Degree of protection acc. to IEC 60529 | IP20 |
Surface (contacts) | Au over Ni Mating side |
---|---|
Sn over Ni Termination side | |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Not contained |
Packaging size | 5,000 |
---|---|
Country of origin | China |
European customs tariff number | 85366990 |
GTIN | 5713140223998 |
ETIM | EC000438 |
eCl@ss | 27440205 Contact insert for industrial connectors |
Previous
Next