PFT male front L-coded 2.5mm² w/o FE
Article No.: 21 03 599 1506
Image is for illustration purposes only. Please refer to product description.
PFT male front L-coded 2.5mm² w/o FE
Article No.: 21 03 599 1506
to see prices and availability.
0
Properties Overview
Product Details
Category | Connectors |
---|---|
Series | Circular connectors M12 |
Identification | Power |
Element | Panel feed through |
Specification | With conductors |
for front mounting |
Gender | Male |
---|---|
Shielding | Shielded |
Number of contacts | 4 |
Coding | L-coding |
Locking type | Screw locking |
Previous
Next