PCB-Adapter Han DD 1.6mm (LCP)
Article No.: 09 16 000 9996
Image is for illustration purposes only. Please refer to product description.
PCB-Adapter Han DD 1.6mm (LCP)
Article No.: 09 16 000 9996
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Type of accessory | PCB adapter |
Description of the accessory | In the Han DD® crimp insert |
In the Han DD® module | |
In the Han® DDD module (different electrical data: 7.5 A 160 V 2.5 kV 3) |
Gender | Male |
---|---|
Female | |
Details | for PCB´s up to 1.6 mm |
Rated current | ‌ 7.5 A |
---|---|
Rated voltage | 250 V |
Rated impulse voltage | 4 kV |
Pollution degree | 3 |
Limiting temperature | -40 ... +125 °C |
Material (insert) | Liquid crystal polymer (LCP) |
---|---|
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Not contained |
Packaging size | 10 |
---|---|
Net weight | 1.65 g |
Country of origin | Romania |
European customs tariff number | 85366990 |
GTIN | 5713140190672 |
ETIM | EC002637 |
eCl@ss | 27460201 PCB connector (board connector) |
Previous
Next