Module Clamp w/o strain relief (1 pcs)
Article No.: 09 14 000 0311
Image is for illustration purposes only. Please refer to product description.
Module Clamp w/o strain relief (1 pcs)
Article No.: 09 14 000 0311
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Series | Han-Modular® |
Type of accessory | Module locking system |
RoHS | compliant |
---|---|
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Potassium 1,1,2,2,3,3,4,4,4-nonafluorobutane-1-sulphonate |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R22 (HL 1-3) |
R23 (HL 1-3) |
Packaging size | 1 |
---|---|
Net weight | 4.26 g |
Country of origin | Germany |
European customs tariff number | 85366990 |
GTIN | 5713140018204 |
ETIM | EC002939 |
eCl@ss | 27440392 Connector (accessories) |
Previous
Next