Metal Outlet Han PushPull with preLink
Article No.: 20 82 104 0101
Image is for illustration purposes only. Please refer to product description.
Metal Outlet Han PushPull with preLink
Article No.: 20 82 104 0101
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Connectors |
---|---|
Series | preLink® |
Element | Outlet |
Specification | AIDA compliant |
Han® PushPull (V14) |
Termination method | preLink® IDC insulation displacement termination |
---|---|
Shielding | Shielded |
Fixing | Wall mounting |
Pack contents | Housing including protection covers |
2x preLink® Set, RJ45 jack HIFF, AWG 22/23 | |
2x Cable gland with slotted seal | |
Assembly instructions |
Conductor cross-section | 0.22 ... 0.32 mm² |
---|---|
Conductor cross-section [AWG] | AWG 24 ... AWG 22 |
Wire outer diameter | 1.3 ... 1.6 mm |
Transmission characteristics | Cat. 6 Class E up to 250 MHz |
Data rate | 10 Mbit/s |
100 Mbit/s | |
1 Gbit/s | |
2.5 Gbit/s | |
5 Gbit/s | |
Limiting temperature | -40 ... +85 °C |
Degree of protection acc. to IEC 60529 | IP65 |
IP67 | |
Cable diameter | 7.2 ... 8 mm |
Vibration resistance | 5.72 m/s² acc. to IEC 61373 Category 1 Class B |
Shock resistance | 5 g / 30 ms, 5 shocks / axis and direction acc. to IEC 61373 Category 1 Class B |
Material (hood/housing) | Aluminium die-cast |
---|---|
Colour (hood/housing) | Black |
RoHS | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
ECHA SCIP number | 5dbb3851-b94e-4e88-97a1-571845975242 |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel | |
Naphthalene |
Approvals | DNV GL |
---|---|
PROFINET | Yes |
Packaging size | 1 |
---|---|
Net weight | 707 g |
Country of origin | Romania |
European customs tariff number | 85366990 |
GTIN | 5713140135680 |
ETIM | EC001264 |
eCl@ss | 27440190 Industry connector (unspecified) |
Previous
Next