M8 T1 SPE 1x2xAWG22/7 PUR 5.0m

Article No.: 33 28 080 8002 050


New
NewCable assemblies

M8 T1 SPE 1x2xAWG22/7 PUR 5.0m

Article No.: 33 28 080 8002 050

to see prices and availability.

0

Properties Overview

Cable assemblies Pre-assembled on both sides Copper cable (round) Halogen-free, Oil resistant, Flame retardant Cable length: 5 m

Product Details


Type of cable
HARTING T1 SPE PUR 2xAWG22/7 Regellänge
Show details
Connector 1
M8 T1 Industrial plug male IP67 overm
Show details
Connector 2
M8 T1 Industrial plug male IP67 overm
Show details
Category System cabling
Series HARTING T1 Industrial
Element Cable assemblies
Specification Pre-assembled on both sides
Connector 1 HARTING M8 T1 Industrial
Overmoulded
Connector 2 HARTING M8 T1 Industrial
Overmoulded
Type of cable Copper cable (round)
Description of the cable Halogen-free
Oil resistant
Flame retardant
Cable length 5 m
Number of cores 2
Core structure 1x 2x AWG 22/7
Number of contacts 2
Rated current ‌ 4 A
Rated voltage ‌ 60 V DC
Transmission characteristics 600 MHz Bandwidth
Data rate ‌ 10 Mbit/s
‌ 100 Mbit/s
‌ 1 Gbit/s
Contact resistance ≤ 20 mΩ
Shielding resistance ≤ 100 mΩ
Limiting temperature -40 ... +80 Â°C unmoved
-25 ... +80 Â°C moved
Mating cycles ≥ 100
Degree of protection acc. to IEC 60529 IP67
Test voltage U<sub>r.m.s.</sub> 1 kV (contact-contact)
2.25 kV (contact-ground)
Material (cable) PUR (polyurethane)
Colour (cable) Yellow
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Not contained
Fire protection on railway vehicles EN 45545-2 (2020-08)
Requirement set with Hazard Levels R15 (HL 1-3)
R16 (HL 1-3)
Specifications IEC 63171-6
IEEE 802.3bu (remote power supply over PoDL = Power over Data Line)
IEEE 802.3cg (10BASE-T1)
IEEE 802.3bw (100BASE-T1)
IEEE 802.3bp (1000BASE-T1)
IEC 60332-1-2 Flame retardancy
EN 60811-404 Oil resistance
Packaging size 1
Country of origin Czechia
European customs tariff number 85444290
GTIN 5713140564442
eCl@ss 27060307 Bus cable
Previous
Next