M8 Shielded Assy 8-poles st/- f/- 10,0m
Article No.: 21 34 B20 0822 100
Image is for illustration purposes only. Please refer to product description.
M8 Shielded Assy 8-poles st/- f/- 10,0m
Article No.: 21 34 B20 0822 100
to see prices and availability.
0
Properties Overview
Product Details
Type of cable | (8x0,14mm²) PUR Show details |
---|---|
Connector 1 | M8 A 8pole female straight shld overm Show details |
Category | System cabling |
---|---|
Series | Circular connectors M8 |
Element | Cable assemblies |
Specification | Pre-assembled on one side |
Connector 1 | M8 A-coding |
Female Straight | |
Type of cable | Copper cable (round) |
Cable length | 10 m |
---|---|
Number of cores | 8 |
Core structure | 8x 0.14 mm² |
Coding | A-coding |
Previous
Next