M8 Cable Assembly D-cod st/- m/- 0,5m
Article No.: 21 34 C70 0477 005
Image is for illustration purposes only. Please refer to product description.
M8 Cable Assembly D-cod st/- m/- 0,5m
Article No.: 21 34 C70 0477 005
to see prices and availability.
0
Properties Overview
Product Details
Type of cable | (4xAWG22/7) Cat 5e PUR trailling Show details |
---|
Category | System cabling |
---|---|
Series | Circular connectors M8 |
Element | Cable assemblies |
Specification | Pre-assembled on one side |
Connector 1 | M8 D-coding |
Male Straight | |
Type of cable | Copper cable (round) |
Cable length | 0.5 m |
---|---|
Number of cores | 4 |
Core structure | 4x AWG 22/7 |
Coding | D-coding |
Previous
Next