M8 CA shield A-cod st/- m/- 1,5m PVC
Article No.: 21 34 730 0821 015
Image is for illustration purposes only. Please refer to product description.
M8 CA shield A-cod st/- m/- 1,5m PVC
Article No.: 21 34 730 0821 015
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of cable | (8x0,14mm²) PVC LiYFCY Show details |
---|---|
Connector 1 | M8 A 8pole male straight shld overmolded Show details |
Category | System cabling |
---|---|
Series | Circular connectors M8 |
Element | Cable assemblies |
Specification | Pre-assembled on one side |
Connector 1 | M8 A-coding |
Male Straight | |
Type of cable | Copper cable (round) |
Cable length | 1.5 m |
---|---|
Number of cores | 8 |
Core structure | 8x 0.14 mm² |
Coding | A-coding |
Limiting temperature | -30 ... +80 °C |
---|
Material (cable) | PVC |
---|---|
Colour (cable) | Grey |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
Packaging size | 10 |
---|---|
Net weight | 1 g |
Country of origin | Czechia |
European customs tariff number | 85444290 |
GTIN | 5713140241718 |
ETIM | EC001855 |
eCl@ss | 27060311 Assembled sensor actuator-line |
Previous
Next