M8-ACC-RECEPT. HOUSING BACKMOUNTING 8MM
Article No.: 21 82 301 2002
Image is for illustration purposes only. Please refer to product description.
M8-ACC-RECEPT. HOUSING BACKMOUNTING 8MM
Article No.: 21 82 301 2002
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Series | Circular connectors M8 |
Type of accessory | Housing |
Description of the accessory | for rear mounting |
Gender | Female |
---|
Mounting height | 8 mm |
---|---|
Tightening torque | ‌1 Nm Lock nut |
Degree of protection acc. to IEC 60529 | IP67 mated condition |
Packaging size | 10 |
---|---|
Net weight | 4.4 g |
Country of origin | Germany |
European customs tariff number | 85389099 |
GTIN | 5713140336995 |
eCl@ss | 27440292 Connector component (accessories) |
Previous
Next