M8 A-coded CA 3p st/- m/- 2m shld PUR
Article No.: 21 34 730 0336 020
Image is for illustration purposes only. Please refer to product description.
M8 A-coded CA 3p st/- m/- 2m shld PUR
Article No.: 21 34 730 0336 020
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of cable | (3x0,25mm²) PUR Show details |
---|---|
Connector 1 | M8 A 3pole male straight shld overmolded Show details |
Category | System cabling |
---|---|
Series | Circular connectors M8 |
Element | Cable assemblies |
Specification | Pre-assembled on one side |
Connector 1 | M8 A-coding |
Male Straight | |
Type of cable | Copper cable (round) |
Cable length | 2 m |
---|---|
Number of cores | 3 |
Core structure | 3x 0.25 mm² |
Coding | A-coding |
Limiting temperature | -30 ... +80 °C |
---|
Material (cable) | PUR (polyurethane) |
---|---|
Colour (cable) | Black |
RoHS | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Packaging size | 10 |
---|---|
Net weight | 1 g |
Country of origin | Czechia |
European customs tariff number | 85444290 |
GTIN | 5713140241510 |
ETIM | EC001855 |
eCl@ss | 27060311 Assembled sensor actuator-line |
Previous
Next