M8 A-coded CA 3p st/- m/- 1m shld PVC
Article No.: 21 34 730 0335 010
Image is for illustration purposes only. Please refer to product description.
M8 A-coded CA 3p st/- m/- 1m shld PVC
Article No.: 21 34 730 0335 010
to see prices and availability.
0
Properties Overview
Product Details
Type of cable | (3x0,25mm²) PVC Show details |
---|---|
Connector 1 | M8 A 3pole male straight shld overmolded Show details |
Category | System cabling |
---|---|
Series | Circular connectors M8 |
Element | Cable assemblies |
Specification | Pre-assembled on one side |
Connector 1 | M8 A-coding |
Male Straight | |
Type of cable | Copper cable (round) |
Cable length | 1 m |
---|---|
Number of cores | 3 |
Core structure | 3x 0.25 mm² |
Coding | A-coding |
Previous
Next