M32 Wellrohradapter Han Easy Hood
Article No.: 11 30 000 9962
Image is for illustration purposes only. Please refer to product description.
M32 Wellrohradapter Han Easy Hood
Article No.: 11 30 000 9962
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Series of hoods/housings | HanĀ® Easy Hood |
Type of accessory | Thread adapter |
Size | M32 |
---|
Material (cable glands) | Thermoplastic |
---|---|
Colour (accessories) | Black |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Naphthalene |
Packaging size | 1 |
---|---|
Net weight | 45 g |
Country of origin | Germany |
European customs tariff number | 39269097 |
GTIN | 5713140110809 |
ETIM | EC000441 |
eCl@ss | 27140890 Cable gland (unspecified) |
Previous
Next