M23 crimping tool for signal contact
Article No.: 09 99 000 0890
Image is for illustration purposes only. Please refer to product description.
M23 crimping tool for signal contact
Article No.: 09 99 000 0890
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Tools |
---|---|
Series | Circular connectors M23 |
Type of tool | Hand crimping tool |
Description of the tool | for M23 signal contacts |
Pack contents | incl. locator |
---|---|
Handling instruction |
Conductor cross-section | 0.08 ... 2.5 mm² |
---|
Packaging size | 1 |
---|---|
Net weight | 399.86 g |
Country of origin | Germany |
European customs tariff number | 82032000 |
GTIN | 5713140278028 |
ETIM | EC000168 |
eCl@ss | 21043811 Crimping pliers |
Previous
Next