M17-INS-SIG-CRT-8P-FE
Article No.: 21 17 502 0000
Image is for illustration purposes only. Please refer to product description.
M17-INS-SIG-CRT-8P-FE
Article No.: 21 17 502 0000
to see prices and availability.
0
0
to see prices and availability.
0
0
Properties Overview
Product Details
Category | Inserts |
---|---|
Series | Circular connectors M17 |
Identification | Signal |
Element | Inserts |
Termination method | Crimp termination |
---|---|
Gender | Female |
Number of contacts | 8 |
Number of signal contacts | 8 |
Conductor cross-section | 0.08 ... 1 mm² |
---|---|
Rated current | ‌ 8 A |
Rated voltage | ‌ 60 V |
Rated impulse voltage | 1.5 kV |
Pollution degree | 3 |
Rated voltage acc. to UL | 60 V |
Limiting temperature | -40 ... +125 °C |
Mating cycles | ≥ 500 |
Material (insert) | Polyamide (PA) |
---|---|
Colour (insert) | Black |
Material flammability class acc. to UL 94 | V-0 |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Not contained |
Specifications | IEC 61984 |
---|---|
IEC 60664-1 | |
UL / CSA | |
Approvals | CE |
Packaging size | 1 |
---|---|
Net weight | 2.8 g |
Country of origin | Romania |
European customs tariff number | 85366990 |
GTIN | 5713140819542 |
eCl@ss | 27440223 Contact insert for circular connectors |
Previous
Next