M12-SD-CC-CRIMP-2P-SPE-M-STR-SHLD
Article No.: 21 03 839 1205
Image is for illustration purposes only. Please refer to product description.
M12-SD-CC-CRIMP-2P-SPE-M-STR-SHLD
Article No.: 21 03 839 1205
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Connectors |
---|---|
Series | HARTING T1 Industrial |
Circular connectors M12 | |
Identification | Slim Design |
Element | Cable connector |
Specification | Straight |
Features | For the construction of future-proof and standardised Single Pair Ethernet (SPE) communication networks with standardised cabling according to ISO / IEC 11801 and TIA 42 |
Termination method | Crimp termination |
---|---|
Gender | Male |
Shielding | Fully shielded, 360° shielding contact |
Number of contacts | 2 |
further contacts | + shielding |
Coding | Single Pair Ethernet (SPE) |
Locking type | Screw locking |
Details | Please order crimp contacts separately. |
Conductor cross-section | 0.08 ... 0.32 mm² Stranded |
---|---|
Conductor cross-section [AWG] | AWG 28/7 ... AWG 22/7 Stranded |
Wire outer diameter | ≤ 2 mm |
Rated current | ‌ 4 A |
Rated voltage | ‌ 60 V DC |
Transmission characteristics | 4 GHz Bandwidth |
Data rate | ‌ 10 Mbit/s |
‌ 100 Mbit/s | |
‌ 1 Gbit/s | |
‌ 2.5 Gbit/s | |
‌ 5 Gbit/s | |
‌ 10 Gbit/s | |
Contact resistance | ≤ 20 mΩ |
Shielding resistance | ≤ 100 mΩ |
Limiting temperature | -40 ... +85 °C |
Mating cycles | ≥ 1,000 |
Degree of protection acc. to IEC 60529 | IP65 / IP67 mated condition |
Cable diameter | 4.5 ... 5.5 mm |
Test voltage U<sub>DC</sub> | 1 kV (contact-contact) |
2.25 kV (contact-ground) |
Material (hood/housing) | Zinc die-cast |
---|---|
RoHS | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
ECHA SCIP number | 0d7d3693-d625-47ab-934a-d241bf72c86e |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel |
Specifications | IEC 63171-6 |
---|---|
IEEE 802.3bu (remote power supply over PoDL = Power over Data Line) | |
IEEE 802.3cg (10BASE-T1) | |
IEEE 802.3bw (100BASE-T1) | |
IEEE 802.3bp (1000BASE-T1) | |
IEEE 802.3ch (2.5GBASE-T1 / 5GBASE-T1 / 10GBASE-T1) |
Packaging size | 10 |
---|---|
Country of origin | Romania |
European customs tariff number | 85366990 |
GTIN | 5713140223561 |
ETIM | EC002637 |
eCl@ss | 27460202 PCB connector (conductor connection) |
Previous
Next