M12-PFT-CRIMP-5P-ACOD-M/F-SHLD
Article No.: 21 43 320 1500
Image is for illustration purposes only. Please refer to product description.
M12-PFT-CRIMP-5P-ACOD-M/F-SHLD
Article No.: 21 43 320 1500
to see prices and availability.
0
Properties Overview
Product Details
Category | Connectors |
---|---|
Series | Circular connectors M12 |
Element | Panel feed through |
Gender | Male |
---|---|
Female | |
Shielding | Unshielded |
Number of contacts | 5 |
Coding | A-coding |
Locking type | Screw locking |
Previous
Next