M12 PCB receptacle female b-coded 5pol.
Article No.: 21 03 341 2518
Image is for illustration purposes only. Please refer to product description.
M12 PCB receptacle female b-coded 5pol.
Article No.: 21 03 341 2518
to see prices and availability.
0
Properties Overview
Product Details
Category | Connectors |
---|---|
Series | Circular connectors M12 |
Element | PCB adapter |
Specification | Straight |
Termination method | Reflow soldering termination (THR) |
---|---|
Gender | Female |
Shielding | Shielded |
Number of contacts | 5 |
Coding | B-coding |
Details | Order housings separately |
Pack contents | 60 pieces in a tray |
Previous
Next