M12 PCB receptacle female a-coded 8pol.

Article No.: 21 03 321 2818


PCB adapter

M12 PCB receptacle female a-coded 8pol.

Article No.: 21 03 321 2818

to see prices and availability.

0

Properties Overview

PCB adapter Straight Reflow soldering termination (THR) Rated current: ‌2 A Contacts: 8 Copper alloy Au over Ni Mating side Coding: A-coding Liquid crystal polymer (LCP)

Product Details


Category Connectors
Series Circular connectors M12
Element PCB adapter
Specification Straight
Termination method Reflow soldering termination (THR)
Gender Female
Shielding Shielded
Number of contacts 8
Coding A-coding
Details Order housings separately
Pack contents 60 pieces in a tray
Rated current ‌ 2 A
Rated voltage 30 V
Rated impulse voltage 1.5 kV
Pollution degree 3
Overvoltage category III
Insulation resistance >108 Ω
Contact resistance ≤ 10 mΩ
Limiting temperature -40 ... +85 Â°C
Mating cycles ≥ 100
Isolation group I (600 ≤ CTI)
Material (insert) Liquid crystal polymer (LCP)
Material (contacts) Copper alloy
Surface (contacts) Au over Ni Mating side
Material flammability class acc. to UL 94 V-0
RoHS compliant with exemption
RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
ELV status compliant with exemption
China RoHS 50
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances Lead
ECHA SCIP number 0d7d3693-d625-47ab-934a-d241bf72c86e
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Nickel
Naphthalene
Fire protection on railway vehicles EN 45545-2 (2020-08)
Requirement set with Hazard Levels R26
Specifications IEC 61076-2-101
Packaging size 60
Net weight 9 g
Country of origin Romania
European customs tariff number 85366990
GTIN 5713140137806
ETIM EC002637
eCl@ss 27460201 PCB connector (board connector)
Previous
Next