M12-PCB-THT-2PC-4P-ACOD-F-ANG-SHLD
Article No.: 21 43 321 4451
Image is for illustration purposes only. Please refer to product description.
M12-PCB-THT-2PC-4P-ACOD-F-ANG-SHLD
Article No.: 21 43 321 4451
to see prices and availability.
0
Properties Overview
Product Details
Category | Connectors |
---|---|
Series | Circular connectors M12 |
Element | PCB adapter |
Specification | Angled |
for rear mounting |
Termination method | Wave soldering termination |
---|---|
Gender | Female |
Shielding | Shielded |
Number of contacts | 4 |
Coding | A-coding |
Locking type | Screw locking |
PushPull |
Previous
Next