M12-PCB-SMT-2PC-8P-ACOD-F-STR-SHLD(75)
Article No.: 21 03 321 2803
Image is for illustration purposes only. Please refer to product description.
M12-PCB-SMT-2PC-8P-ACOD-F-STR-SHLD(75)
Article No.: 21 03 321 2803
to see prices and availability.
0
Properties Overview
Product Details
Category | Connectors |
---|---|
Series | Circular connectors M12 |
Element | PCB adapter |
Specification | Straight |
Termination method | Reflow soldering termination (SMT) |
---|---|
Gender | Female |
Shielding | Shielded |
Number of contacts | 8 |
Coding | A-coding |
Details | Order housings separately |
Pack contents | 75 pieces on reel |
Previous
Next