M12 Cable Assembly A-cod st/- f/- 0,5m
Article No.: 21 03 353 2C00
Image is for illustration purposes only. Please refer to product description.
M12 Cable Assembly A-cod st/- f/- 0,5m
Article No.: 21 03 353 2C00
to see prices and availability.
0
Properties Overview
Product Details
Category | Connectors |
---|---|
Series | Circular connectors M12 |
Element | Panel feed through |
Specification | With conductors |
for front mounting |
Gender | Female |
---|---|
Shielding | Unshielded |
Number of contacts | 12 |
Coding | A-coding |
Locking type | Screw locking |
Details | Without lock nut |
Previous
Next