Locking element f single Easy Lock lever
Article No.: 09 30 000 9701
Image is for illustration purposes only. Please refer to product description.
Locking element f single Easy Lock lever
Article No.: 09 30 000 9701
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Type of accessory | Locking element |
Description of the accessory | With cord |
for Han® 10/16/24 B housings bulkhead mounting with Han-Easy Lock® single locking lever |
Material (accessories) | Metal |
---|---|
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel |
Previous
Next