LP-ADAPTER Han DD
Article No.: 09 16 000 9908
Image is for illustration purposes only. Please refer to product description.
LP-ADAPTER Han DD
Article No.: 09 16 000 9908
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Type of accessory | PCB adapter |
Description of the accessory | In the Han DD® crimp insert |
In the Han DD® module | |
In the Han® DDD module (different electrical data: 7.5 A 160 V 2.5 kV 3) |
Gender | Male |
---|---|
Female | |
Details | for PCB´s up to 2.4 mm |
Rated current | 7.5 A |
---|---|
Rated voltage | 250 V |
Rated impulse voltage | 4 kV |
Pollution degree | 3 |
Limiting temperature | -40 ... +125 °C |
Material (insert) | Polyamide (PA) |
---|---|
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
ECHA SCIP number | 5dbb3851-b94e-4e88-97a1-571845975242 |
California Proposition 65 substances | Not contained |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R22 (HL 1-3) |
R23 (HL 1-3) |
Packaging size | 10 |
---|---|
Net weight | 2.49 g |
Country of origin | Romania |
European customs tariff number | 85366990 |
GTIN | 5713140023703 |
eCl@ss | 27460201 PCB connector (board connector) |
Previous
Next