Hinged frame 12xMod a-l Han34HPR EasyCon
Article No.: 09 40 034 9931
Image is for illustration purposes only. Please refer to product description.
Hinged frame 12xMod a-l Han34HPR EasyCon
Article No.: 09 40 034 9931
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Series of hoods/housings | HanĀ® HPR EasyCon |
Type of accessory | Frame |
Description of the accessory | for up to 12 single modules |
a ā¦ l |
Size | 34 HPR |
---|---|
Pack contents | 4x distance bolt (AF 7) |
4x M4 screw | |
4x washer SK S4 |
Tightening torque | 6 Nm Distance bolt |
---|---|
1.5 Nm Fixing screws M4 |
Material (accessories) | Metal |
---|---|
RoHS | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
ECHA SCIP number | 564b7d75-7bf6-4cfb-acb1-2168eb61b675 |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel |
Packaging size | 1 |
---|---|
Net weight | 463 g |
Country of origin | Germany |
European customs tariff number | 85389099 |
GTIN | 5713140194496 |
ETIM | EC002310 |
eCl@ss | 27440210 Fixing element for industrial connectors |
Previous
Next