Hinged Frame 24B a-f w/o fix. screws
Article No.: 09 14 024 0319
Image is for illustration purposes only. Please refer to product description.
Hinged Frame 24B a-f w/o fix. screws
Article No.: 09 14 024 0319
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Series | Han-Modular® |
Type of accessory | Hinged frame |
Description of the accessory | for 6 modules |
a ... f | |
Features | Conductor cross-section PE (power side) 4 ... 10 mm² |
Conductor cross-section PE (signal side) 1 ... 2.5 mm² |
Size | 24 B |
---|
Stripping length | 8 ... 10 mm |
---|---|
Limiting temperature | -40 ... +125 °C |
Mating cycles | ≥ 500 |
Material | Zinc die-cast |
---|---|
RoHS | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
ECHA SCIP number | 564b7d75-7bf6-4cfb-acb1-2168eb61b675 |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Specifications | IEC 60664-1 |
---|---|
IEC 61984 | |
UL / CSA | |
Approvals | DNV GL |
Packaging size | 2 |
---|---|
Net weight | 76.5 g |
Country of origin | Germany |
European customs tariff number | 85389099 |
GTIN | 5713140194649 |
ETIM | EC002312 |
eCl@ss | 27440206 Module carrier frame for industrial connectors |
Previous
Next