Han3A RJ45 PFT adapter

Article No.: 09 45 515 0020


Adapter

Han3A RJ45 PFT adapter

Article No.: 09 45 515 0020

to see prices and availability.

0

Properties Overview

Adapter for fixing of RJ45 jacks Size: 3 A

Product Details


Category Connectors
Series RJ45
Element Adapter
Specification for fixing of RJ45 jacks
Size 3 A
Shielding Unshielded
PCB fixing With snap-in clip
Limiting temperature -40 ... +70 Â°C
Mating cycles ≥ 500
Material (hood/housing) Polycarbonate (PC)
Colour (hood/housing) Black
Material flammability class acc. to UL 94 V-0
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Nickel
Specifications EN 45545-2
Approvals DNV GL
Packaging size 100
Net weight 3.04 g
Country of origin Romania
European customs tariff number 85389099
GTIN 5713140060920
ETIM EC002310
eCl@ss 27440210 Fixing element for industrial connectors
Previous
Next