Han1A CA 3+PE -lever m/- PVC 2m
Article No.: 33 50 020 0201 020
Image is for illustration purposes only. Please refer to product description.
Han1A CA 3+PE -lever m/- PVC 2m
Article No.: 33 50 020 0201 020
to see prices and availability.
0
Properties Overview
Product Details
Type of cable | JZ-500 4G2,5qmm; ADM 9,2mm Show details |
---|---|
Connector 1 | Han 1A-back shell 5,7-10mm Show details |
3an 1A-3+PE-c-m Show details | |
Han E M Crimp Contact Ag 2.5 mm²/ 14 AWG Show details |
Category | System cabling |
---|---|
Series | Han® 1A |
Element | Cable assemblies |
Specification | Pre-assembled on one side |
Connector 1 | Han® 1A Male |
Type of cable | Copper cable (round) |
Description of the cable | Oil resistant |
Cable length | 2 m |
---|---|
Number of cores | 4 |
Core structure | 4x 2.5 mm² |
Number of contacts | 3 |
PE contact | Yes |
Locking type | Single locking lever |
Details | Not be coupled or decoupled under electrical load. |
Assembly and installation must be carried out by a qualified electrician. |
Previous
Next