Han SC module, female with metal ferrule
Article No.: 09 14 004 4713
Image is for illustration purposes only. Please refer to product description.
Han SC module, female with metal ferrule
Article No.: 09 14 004 4713
to see prices and availability.
0
Properties Overview
Product Details
Category | Modules |
---|---|
Series | Han-Modular® |
Type of module | Han® SC module |
Size of the module | Single module |
Description of the module | with metal ferrule |
Gender | Female |
---|---|
Number of contacts | 4 |
Details | Please order contacts separately. |
Please order fixing plate separately. |
Previous
Next