Han PushPull RJ45 housing Metall gasket
Article No.: 09 35 002 0301
Image is for illustration purposes only. Please refer to product description.
Han PushPull RJ45 housing Metall gasket
Article No.: 09 35 002 0301
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Connectors |
---|---|
Series | HanĀ® PushPull (V14) |
Type of hood/housing | Bulkhead mounted housing |
Description of hood/housing | With integrated seal |
Locking type | PushPull |
---|
Limiting temperature | -40 ... +70 Ā°C |
---|---|
Mating cycles | ā„ 500 |
Degree of protection acc. to IEC 60529 | IP65 |
IP67 |
Material (hood/housing) | Zinc die-cast |
---|---|
Surface (hood/housing) | Nickel plated |
Material flammability class acc. to UL 94 | V-0 |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Not contained |
Specifications | IEC 61076-3-117 |
---|---|
UL / CSA | |
PROFINET | Yes |
Packaging size | 1 |
---|---|
Net weight | 15 g |
Country of origin | Germany |
European customs tariff number | 85389099 |
GTIN | 5713140053588 |
ETIM | EC000437 |
eCl@ss | 27440202 Shell for industrial connectors |
Previous
Next