Han Modular frame 16 housing 4 module a-
Article No.: 09 14 016 0313
Image is for illustration purposes only. Please refer to product description.
Han Modular frame 16 housing 4 module a-
Article No.: 09 14 016 0313
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Please do not use this product for new DesignIns anymore.
You can use the successor.
Product Details
Category | Accessories |
---|---|
Series | Han-Modular® |
Type of accessory | Hinged frame |
Description of the accessory | for 4 modules |
a ... d | |
Features | Conductor cross-section PE (power side) 4 ... 10 mm² |
Conductor cross-section PE (signal side) 1 ... 2.5 mm² |
Size | 16 B |
---|
Stripping length | 8 ... 10 mm |
---|---|
Limiting temperature | -40 ... +125 °C |
Mating cycles | ≥ 500 |
Material | Zinc die-cast |
---|---|
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Not contained |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R22 (HL 1-3) |
R23 (HL 1-3) |
Specifications | IEC 60664-1 |
---|---|
IEC 61984 | |
UL / CSA | |
Approvals | DNV GL |
Packaging size | 2 |
---|---|
Net weight | 60 g |
Country of origin | Germany |
European customs tariff number | 85389099 |
GTIN | 5713140021075 |
ETIM | EC002312 |
eCl@ss | 27440206 Module carrier frame for industrial connectors |
Previous
Next