Han-Modular Guard, blue
Article No.: 09 14 000 9992
Image is for illustration purposes only. Please refer to product description.
Han-Modular Guard, blue
Article No.: 09 14 000 9992
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Series | Han-Modular® |
Type of accessory | Guide element |
Description of the accessory | Han-Modular® Guard |
for Han-Modular® hinged frames |
Limiting temperature | -40 ... +125 °C |
---|
Material (accessories) | Polycarbonate (PC) |
---|---|
Colour (accessories) | Blue |
Material flammability class acc. to UL 94 | V-0 |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
Packaging size | 10 |
---|---|
Net weight | 1 g |
Country of origin | Germany |
European customs tariff number | 85366990 |
GTIN | 5713140194762 |
ETIM | EC002939 |
eCl@ss | 27440392 Connector (accessories) |
Previous
Next