Han-Modular ECO hood IP20 (with PE mark)
Article No.: 09 14 001 0423
Image is for illustration purposes only. Please refer to product description.
Han-Modular ECO hood IP20 (with PE mark)
Article No.: 09 14 001 0423
to see prices and availability.
0
Properties Overview
Product Details
Category | Hoods/Housings |
---|---|
Series of hoods/housings | Han-Modular® ECO |
Type of hood/housing | Hood |
Description of hood/housing | With PE identification (pin 1 = PE) |
Size | Modular ECO |
---|---|
Version | Top entry |
Number of cable entries | 1 |
Cable entry | 1x |
Locking type | Snap-in latches |
Previous
Next